Skip to main content
Renesas Electronics Corporation

Description

IDT's DAC1001D125 demo board is suitable for dynamic performance evaluations from low to high output frequency configurations. A data-generation board can be used during design and prototype to generate various input test patterns and ease DAC performance analysis.

Features

  • LVCMOS 1.8 or 3.3 V digital inputs
  • Single power supply
  • SMA connector for DAC analog outputs and clock input signals

Applications

Type Title Date
Manual - Software ZIP 3.70 MB
Manual - Hardware PDF 370 KB
2 items
Part NumberStatusStockEPCPkg. TypeLead Count (#)Temp. GradePb (Lead) Free
DAC1001D125-DBObsoleteOut of StockBD0BOARD0INo