Skip to main content
Renesas Electronics Corporation

Overview

IDT's ADC1610S125F2 demo board is suitable for dynamic performance evaluations from low to high IF configuration with LVDS DDR output. A data-acquisition board can be used during design and prototype to analyze ADC performance.

Features

  • Single power supply (on-board regulators)
  • SMA connector for clock and analog input signals
  • LVDS/DDR outputs

Products in the Design

Sample & Buy

ADC1610S125F2 - Evaluation Board

ADC1610S125F2-DB

Obsolete
Moisture Sensitivity Level (MSL):1
EPC:BD0
MOQ:1
Pb (Lead) Free:No
Pkg. Type:BOARD
Carrier Type:Box
Temp. Range (°C):-40 to 85°C