Skip to main content
Renesas Electronics Corporation

Description

IDT's ADC demonstration board is suitable for dynamic performance evaluations from low to high IF configuration. A Data acquisition board can be used to easily analyze the ADC performances in the design and prototyping phase.

Features

  • Single power supply (on-board regulators)
  • SMA connector for clock and analog inputs signal
  • CMOS (buffered outputs)

Applications

Type Title Date
Manual - Software ZIP 2.33 MB
1 item
Part NumberStatusStockEPCPkg. TypeLead Count (#)Temp. GradePb (Lead) Free
ADC1415S080F2-DBObsoleteOut of StockBD0BOARD0INo