Skip to main content
Renesas Electronics Corporation

Overview

IDT's ADC demonstration board is suitable for dynamic performances evaluation from low to high IF configuration. A FPGA mother board (Xilinx, Altera, and Lattice) could be connected to ease the evaluation and analysis of the ADC dynamic and enable usage of the JESD204A full features sets

Features

  • On board Data clock generator
  • SMA connector for clock and analog inputs signal
  • Single POWER supply (on board regulators)
  • On board demodulator + LO synthesizer

Products in the Design

Sample & Buy

ADC1413D105WO - Evaluation Board

ADC1413D105WO-DB

Obsolete
Moisture Sensitivity Level (MSL):1
EPC:BD0
MOQ:1
Pb (Lead) Free:No
Pkg. Type:BOARD
Carrier Type:Box
Temp. Range (°C):-40 to 85°C