Overview
Our ADC promotional board with on Board Lattice ECP3-70 FPGA enable usage of JESD204A full features sets. This demonstration board enables one channel ADC dynamic performance evaluation for analog input up to 30 MHz
Features
- Access to one ADC channel
- Optional external ADC sample clock ( via SMA connector )
- USB-powered demonstration board
- 66.66 MHz on Board Oscillator for ADC sample clock
Products in the Design

Sample & Buy
ADC1413D080W2-DB
Obsolete| Moisture Sensitivity Level (MSL): | 1 |
| EPC: | BD0 |
| MOQ: | 1 |
| Pb (Lead) Free: | No |
| Pkg. Type: | BOARD |
| Carrier Type: | Box |
| Temp. Range (°C): | -40 to 85°C |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.