Skip to main content
Renesas Electronics Corporation

Description

IDTs ADC1410S080F2 demoboard is suitable for dynamic performance evaluations from low to high IF configuration with LVDS DDR output variants. A data-acquisition board can be used during design and prototype to analyze ADC performance.

Features

  • SMA connector for clock and analog input signals
  • LVDS/DDR outputs
  • Single power supply (on-board regulators)

Applications

Type Title Date
Manual - Software ZIP 2.33 MB
1 item
Part NumberStatusStockEPCPkg. TypeLead Count (#)Temp. GradePb (Lead) Free
ADC1410S080F2-DBObsoleteOut of StockBD0BOARD0INo