Skip to main content
Renesas Electronics Corporation

Description

Our ADC demonstration board is suitable for dynamic performances evaluation from low to high IF configuration. A Data acquisition board can be used to easily analyze the ADC performances in the design and prototyping phase.

Features

  • SMA connector for clock and analog inputs signal
  • Single 5 V power supply connector

Applications

Type Title Date
Manual - Hardware PDF 237 KB
Manual - Software ZIP 2.33 MB
2 items
Part NumberStatusStockEPCPkg. TypeLead Count (#)Temp. GradePb (Lead) Free
ADC1207S080-DBObsoleteOut of StockBD0BOARD0INo