Overview
Description
Our ADC demonstration board is suitable for dynamic performances evaluation from low to high IF configuration. A FPGA mother board (Xilinx, Altera, and Lattice) could be connected to ease the evaluation and analysis of the ADC dynamic and enable usage of the JESD204A full features sets
Features
- Single POWER supply (on board regulators)
- On board demodulator +LO synthesizer
- SMA connector for clock and analog inputs signal
- On board Data clock generator
Applications
Product Options
| Part Number | Status | Stock | EPC | Pkg. Type | Lead Count (#) | Temp. Grade | Pb (Lead) Free |
|---|---|---|---|---|---|---|---|
| ADC1113D125WO-DB | Obsolete | Out of Stock | BD0 | BOARD | 0 | I | No |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.