Skip to main content
Renesas Electronics Corporation

Description

Our single channel ADC demonstration board is suitable for dynamic performances evaluation. A data acquisition board can be used to easily analyze the ADC performances in the design and prototyping phase

Features

  • SMA connector for clock and analog inputs signal

Applications

Type Title Date
Manual - Hardware PDF 323 KB
Manual - Software ZIP 2.33 MB
2 items
Part NumberStatusStockEPCPkg. TypeLead Count (#)Temp. GradePb (Lead) Free
ADC1006S055-DBObsoleteOut of StockBD0BOARD0INo