Skip to main content
Renesas Electronics Corporation

Overview

Our ADC demo board is suitable for dynamic performance evaluations. A data-acquisition board can be used during design and prototype to analyze ADC performance.

Features

  • SMA connector for clock and analog inputs signal

Products in the Design

Sample & Buy

ADC0801S040 - Evaluation Board

ADC0801S040-DB

Obsolete
Moisture Sensitivity Level (MSL):1
EPC:BD0
MOQ:1
Pb (Lead) Free:No
Pkg. Type:BOARD
Carrier Type:Box
Temp. Range (°C):-40 to 85°C