Skip to main content
Renesas Electronics Corporation

Description

複数のコンセントを連動させて、省電力化を図ることができる、スマート電源タップです。コンピュータ本体などのマスターデバイスと、モニタなどのスレーブデバイスを連動させて制御することなど、複数の端末の電源を連動して制御することができます。マスターとなるコンセントの電源のオン/オフを、RL78/G10のタイマー機能にて測定し、マスターコンセントのデバイスがオンになっていることを検知すると、スレーブコンセントへ自動的に電源を供給します。

Features

  • 応用分野;Factory, Office, Building, ヒューマンインタフェース, コネクティビティ, セキュリティ
  • 主要な機能;12-bit A/D, LCDコントローラ, EtherCAT, Ethernet, USB, PLC, PWM, I2C, UART, SPI, CAN
  • MCUs/MPUsファミリ、グループ;RL78、RL78/G10
  • リリース日;2018.05
  • ダウンロード;RL78/G10 Smart Power Strip Batch Download (ZIP)
  • ステータス;特別出荷中
  • 会社名;ルネサス
  • お問合せ先;日本国内お問合せ

 

Disclaimer
The information provided on this site is generated automatically by the database. While it is the policy of Renesas to always provide you with the latest and most precise information available, Renesas can not always guarantee that. In no event shall Renesas be liable for any loss or damages arising out of or in connection with the information provided herein.
The service contents of the partners, and the corresponding delivery time, for more information about the prices please contact the point of contact for each of the alliance partners.

Applications

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 1.59 MB
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.