Skip to main content
Renesas Electronics Corporation

Overview

Description

The 8V97052-EVK is designed to help the customer evaluate the 8V97052 RF synthesizer/phase-locked loop (PLL). When the board is connected to a PC running Timing CommanderTM through USB, the device can be configured and programmed through a graphical user interface (GUI) or through register settings to generate frequencies with best-in-class performance.

Features

  • Board comes pre-populated with the 8V97052
  • Fully configurable through Timing CommanderTM
  • USB powered for portability
  • Onboard 25MHz TCXO plus alternate SMA input provides flexibility for input reference selection

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?