Skip to main content
Renesas Electronics Corporation

Overview

Description

The 3D board consists of an R8C/11 microcontroller (MCU) mounted on to a circuit board with 8 independent LEDs connected to an I/O port to allow simple visual output from the MCU. Three switches allow interrupt input to the MCU and a variable resistor is connected to an analog-to-digital converter (ADC) input allowing an analog voltage to be measured. The board can be interfaced to a PC via the USB socket where C-coded programs may be downloaded to the MCU using the KD30 debugger software provided. A header connector is provided around the MCU, which provides access to the MCU I/O pins.

Note: This product is available only in Europe.

Features

  • Demo tool: Allows basic functions of the MCU to be tested or demonstrated. Sample programs on the CD-ROM can be downloaded to the MCU via the USB port
  • Benchmarking target board: Used for evaluating MCU performance, enabling compilation, debugging, and benchmarking of the user's own code
  • Simple in-circuit emulator: When fitted with header connectors (0.1" pitch, double-row headers), it functions as a simple in-circuit emulator for hardware or software debugging. The user's target hardware should be built to accommodate this with compatible PCB sockets
  • Flash programming tool: Using the external Flash connector, the 3D board can program an external R8C device

Applications

Documentation

Resources

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?