Skip to main content

Renesas Blog

R-Car V3H - Energy Efficient Interior Monitoring Solution (DMS/OMS)

R-Car V3H - Energy Efficient Interior Monitoring Solution (DMS/OMS)

How to implement standalone interior monitoring ranging from a single IR sensor for strictly minimum mandatory features up to multiple sensors with premium features.

RX Family Software – The Past and the Future - #11 Navigating the TCP/IP Implementation Challenges with RX Family

RX Family Software – The Past and the Future - #11 Navigating the TCP/IP Implementation Challenges with RX Family

In this blog, we discuss the approach to implementing network software on MCUs of around 100MHz, specifically those in the RX 32-bit MCU family.

16-bit RL78/G24 MCU Delivers Performance Comparable to 32-bit MCUs

16-bit RL78/G24 MCU Delivers Performance Comparable to 32-bit MCUs

Introducing the RL78/G24 general-purpose MCU with CPU operation up to 48MHz and a Flexible Application Accelerator (FAA), providing the highest processing power among the RL78 family of MCUs.

Blog image Guest Executive Blog - Arduino

Guest Executive Blog - Arduino

Energy Harvesting with RX111 MCUs

Renesas' RX111 32-bit microcontroller (MCU) is ideally configured for energy harvesting applications and our energy harvesting solutions can meet your design requirements.

Check Out the New Features in AI Applications v2.00!

Check Out the New Features in AI Applications v2.00!

To facilitate the tedious task of designing AI solutions from scratch, Renesas proposes RZ/V MPU AI Apps, AI applications that can be easily implemented without AI training.

Protecting 'Highly Confidential Data' in IoT Devices (Part 2)

Protecting 'Highly Confidential Data' in IoT Devices (Part 2)

Learn how the Trusted Secure IP (TSIP) equipped RX microcontroller ensures the protection of confidential security parameters and personal data through its advanced 'Secure Key Storage' feature.

RZ/G2L series is the world’s first MPU certified PSA Certified Level 2

RZ/G2L series is the world’s first MPU certified PSA Certified Level 2.

RX Family Software – The Past and the Future and the Design of OTA Updating for RX MCUs via AWS/Azure

RX Family Software – The Past and the Future – #10 Design of OTA for RX MCU via AWS/Azure

Introducing the history and future of the software suite for the RX 32-bit MCU to enable development with low-code/no-code. The 10th blog is an introduction to firmware rewriting (OTA) of the RX family via AWS.

Low Voltage Motor Control with Enhanced Operation

Low Voltage Motor Control with Enhanced Operation

Reducing power consumption, physical size, and design costs are key challenges in the consumer appliance industry. Renesas offers a wide range of MCUs tailored for motor drive applications.