Skip to main content

Mini BLDC Servo

Overview

Description

The growing presence of robotic systems has increased the demand for small, precise, and cost-efficient BLDC servo applications. This trend drives higher integration, combining motor control with position sensing to enable advanced control algorithms. The system offers a low-power servo implementation capable of driving up to 75W BLDC motors with precise position control.

System Benefits:

  • Flash-based MCU for reliable and efficient operation
  • Optional interfaces tailored to system requirements
  • Support for multiple control algorithms
  • High-accuracy speed control for precision applications
  • Low parts count for cost-effective designs

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
4:3 ratio Connector Arrow.29 Connected signals line.110 Connector Line.65 Sheet.1 Sheet.2 Sheet.3 Sheet.4 WS120 WS120 WS120 HVPAK HVPAK HVPAK Connector 2 Resistor - Fixed Ground Sheet.24 Sheet.25 Connector Arrow Connected signals arrow Connector Arrow.28 Connected signals arrow.30 Bi-directional Sheet.32 Rectangle Circle.130 Circle.131 Line.132 Line.134 Bi-directional.38 Sheet.39 Rectangle Circle.130 Circle.131 Line.132 Line.134 RS-485 RS-485 RS-485 Bi-directional.46 Bi-directional.47 Vertical Wire Bundle 2 2 2 Sheet.50 Vertical Wire Bundle.51 2 2 2 Sheet.53 Vertical Wire Bundle.54 3 3 3 Sheet.56 Sheet.57 Rectangle Circle.130 Circle.131 Line.132 Line.134 Resistor - Fixed.63 Connector Line Connector Line.66 Ground.67 Sheet.68 Sheet.69 Resistor - Fixed.70 Connected signals line Connected signals line.72 Capacitor Non-polarized Sheet.84 Sheet.85 Sheet.86 Sheet.87 Connected signals line.88 Ground.89 Sheet.90 Sheet.91 Digital Control/Position Digital Control/Position Digital Control/Position 3.3V 3.3V 3.3V 3.3V 3.3V 3.3V 24V 24V 24V Vertical Wire Bundle.96 6 6 6 Sheet.98 Vertical Wire Bundle.99 2 2 2 Sheet.101 IPS IPS IPS Bi-directional.103 Vertical Wire Bundle.104 3 3 3 Sheet.106 Connector Arrow.107 Resistor - Fixed.108 Connector Line.109 High-Speed UART ABI and Step/Dir High-Speed UART ABI and Step/Dir High-Speed UARTABI and Step/Dir BLDC Motor Square.40 Inductor.10 Sheet.115 Sheet.116 Sheet.117 Inductor.14 Sheet.119 Sheet.120 Sheet.121 Inductor.18 Sheet.123 Sheet.124 Sheet.125 Dynamic connector Dynamic connector.27 Dynamic connector.25 Square Sheet.130 Square.41 Sheet.132 Sheet.133 Sheet.134 Ground.135 Sheet.136 Sheet.137 Connector Arrow.138 Vertical Wire Bundle.139 3 3 3 Sheet.141 PWM / 0-10V Analog Control PWM / 0-10V Analog Control PWM / 0-10V Analog Control 3.3V 3.3V 3.3V DC/DC Buck DC/DC Buck DC/DC Buck Sheet.144 MCU MCU MCU Vdd Vdd Vdd SCI/I2C SCI/I2C SCI/I2C I2C I2C I2C UART UART UART ADC ADC ADC PWM PWM PWM SCI/GPIO SCI/GPIO SCI/GPIO ADC ADC ADC
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?