Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Compliant with USB Power Delivery Specification Revision 3.1 and USB Type-C® Cable and Connector Specification Revision 2.1.
    • Certified by USB-IF: TID=1060008 (Silicon), 1050051 (E-marker)
    • Supports Standard Power Range including Programmable Power Supply 
      * Not cover Extended Power Range including Adjustable Voltage Supply
    • Supports USB Type-C® Authentication Specification Revision 1.0
    • Supports USB Power Delivery Firmware Update Specification Revision 1.0
  • Suitable for Energy Star and EuP specifications for low-power PC peripheral systems
  • Built-in USB Type-C® CC-pin communication circuit and components
  • Power supply voltage
    • VDD: 2.7-5.5V
    • NVCC: 1.8-3.6V
  • On-chip oscillator makes external clock input unnecessary
  • Package : 42-ball BGA (3.6 mm x 3.1 mm)
  • Supports SMBus master and slave functions
  • Passed vulnerability assessment AVA_VAN.4 by ECSEC Laboratory Inc.

Description

The R9J02G012 is a Secure USB Power Delivery Controller that is based on the Universal Serial Bus (USB) Power Delivery Specification Revision 3.1 and USB Type-C® Cable and Connecter Specification Revision 2.1. The R9J02G012 intends to use in a wide range of USB PD products employing direct current (DC) power, such as AC adapters, PCs, smartphones, other consumer and office equipment, and toys. In addition, the R9J02G012 supports USB Type-C® Authentication Specification to enable Device-to-Device Authentication for a safer USB PD ecosystem. It is available in the compact BGA package, reducing the required mounting area in products such as cables or electronic devices.

USB Type-C® Authentication uses the dedicated secure key information related to Vender and Product. Therefore, product must be managed as custom product.

Please contact a Renesas sales representative or office for information.

Parameters

AttributesValue
Product TypePower Delivery Controller
Input Voltage Range (V)2.7 - 5.5
Temp. Range (°C)-40 to +85°C
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
BGA3.6 x 3.1 x 0.40420.4

Applications

  • Devices that support USB Type-C® Authentication
  • USB outlets and mobile batteries
  • AC adapters, USB PD hubs, and computers
  • Mobile devices (smartphones, tablets) and docking stations
  • Computing peripherals (monitors, printers, routers, external hard drives)
  • Home electronics (digital TVs, set-top boxes, home gateways)
  • Point of sale systems and measuring instruments
  • USB Type-C® cables

Applied Filters: