Skip to main content
Renesas Electronics Corporation

Inter Equipment Bus (IEBus™)

H8S IEBus Evolution Roadmap

H8S Microcomputer with On-Chip IEBus Features

On-Chip IEBus Controller (Implementing IEBus Control with Hardware)

  • Supports all modes in which transfer speeds differ, from "Mode 0" to "Mode 2"
  • Using data transmission by data transfer controller (DTC), CPU load is reduced sharply (Approx. 1/2)
  • Uses abundant error status flags to realize appropriate error processing

H8S Microcomputer with On-Chip IEBus Controller Features Image 1

H8S Microcomputer with On-Chip IEBus Controller Features Image 2

H8S Microcomputer with On-Chip IEBus Controller Features Image 3

H8S Microcomputer with On-Chip IEBus Controller Features Image 4

IEBus Selection by Application

H8S/2258 Group

On-chip peripheral functions required for system configuration include DTC bus masters, ROM and RAM memory, a 16-bit timer-pulse unit (TPU), 8-bit timer (TMR), watchdog timer (WDT), serial communication interface (SCI), I2C bus interface (IIC), IEBus controller (IEB), A/D converter, D/A converter, and I/O ports.

H8S/2556 Group, H8S/2552 Group, H8S/2506 Group

This LSI is a high-performance microcomputer made up of the H8S/2000 CPU with an internal 32-bit configuration as its core, and the peripheral functions required to configure a system.

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?