1. Home
    2. Microcontrollers and Microprocessors
    3. RX Family

RX220

RX200 entry-level microcontroller with minimum number of peripherals

 

The RX220 Group of products is the slimmed-down version of the higher model RX210 Group, and has very high compatibilility in terms of pin arrangement and on the software level.

 

Key Features:

ITEM RX220
CPU core RX CPU
General registers: 32-bit x 16 Multiplier: 32-bit multiplier
Divider: Yes
Multiply-accumulator: Yes (two types: memory-to-memory operations and register-to-register operations)
Maximum operating frequency 32MHz
Power supply voltage 1.62 to 5.5V
Program Flash max. 256 KB
Data Flash 8 KB
SRAM max. 16 KB
On-chip peripheral functions Transfer functions DMA controller (DMACA): 4 channels
Data transfer controller (DTCa)
Timers Multi-function timer pulse unit 2: 16 bits x 6 channels (MTU2a)
Port output enable 2 (POE2a) 8-bit timer (TMR): 8 bits x 2 channels x 2 units
Compare match timer (CMT): 16 bits x 2 channels x 2 units
Real-time clock (RTCb): Except 48-pin
Communication functions Serial communications interface (SCIc): 64-pin and over: 4 channels; Under 48-pin: 3 channels
Serial communications interface (SCId): 1channel
I2C bus interface (RIIC): 1channel
Serial peripheral interface (RSPI): 1channel
Analog functions 12-bit A/D converter (S12ADb): 100-pin: 16 channels; 64-pin: 12 channels; 48-pin: 8 channels
Comparator A (CMPA): 2 channels
Safety functions Clock frequency accuracy measurement circuit (CAC)
Data operation circuit (DOC) 14-bit independent watchdog timer (IWDTa)
ADC self-diagnostic function/AD disconnection-detection function
CRC calculator (CRC)
Clock Generation Circuit Main clock oscillator
Sub-clock oscillator
Low-speed on-chip oscillator (LOCO)
High-speed on-chip oscillator (HOCO)
Dedicated on-chip oscillator for the IWDT
Others Event link controller (ELC)
Multifunction pin controller (MPC)
Power-on reset circuit (POR)
Low voltage detection circuit (LVD)
On-chip debugging function Planning
Low power consumption modes 3 modes
Sleep mode
All-module clock stop mode
Software standby mode
Packages PLQP0048KB-A (48-pin LFQFP,7x7mm,0.5mm pitch)
PLQP0064KB-A (64-pin LFQFP,10x10mm,0.5mm pitch)
PLQP0100KB-A (100-pin LFQFP,14x14mm,0.5mm pitch)

 

Pin Count / Memory Size Lineup:

Program Flash
SRAM
256KB
16KB
128KB
8KB
64KB
8KB
32KB
4KB
 
Pins
Package
48
LFQFP
64
LFQFP
64
LQFP
100
LFQFP

 

Block Diagram:

RX220 Block Diagram

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

 

Software Design Support

Title Description
CS+ An integrated development environment that can be used for coding, assembling/compiling, and simulation. (Also included with Renesas Starter Kits.)
e2 studio Renesas eclipse embedded studio, known as e² studio, is a complete development and debug environment based on the popular Eclipse CDT project.
E1 A standard Renesas on-chip debugging emulator that enables users to carry out ample debugging for real development at low cost. (Also included with starter kits.)
Renesas Starter Kit All the development tools you need for MCU evaluation and getting started. Also recommended for training.

 

Hardware Design Support

Title Description
IBIS/BSDL IBIS standard simulation data is required for high-speed board design and can be used to run simulations to examine and troubleshoot issues such as waveform reflection, ringing, and so on, before producing the actual board.

BSDL is a data input format supported by most IEEE 1149.1 (JTAG)-compliant tools. The automatic test pattern generation (ATPG) and automatic test equipment functions of these tools facilitate testing.
Resonator Information

Please search for your resonator on its manufacturer's site linked below. If you require optimal oscillation circuit constants for your particular system, please ask the manufacturer of the oscillator.

 

For Main clock resonator :

KYOCERA: Click here for RX220 oscillation evaluation result.

Murata Manufacturing: For IC Manufacturer, select Renesas Electronics, and enter R5F5220 into the IC Part Number search box.

 

For Sub clock resonator :

KYOCERA: Click here for RX220 oscillation evaluation result.

You can filter the sample codes and application notes that are displayed using the below filters.

Confirm below disclaimers

Input Renesas account name and password

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.

Menu
Contact