Features
- CPU: RL78 core, Max. 24MHz
- Voltage: 1.9V to 5.5V
- Package: 80 to 100-pin QFP
- Memory: SRAM Max. 8KB, Program Flash Max. 128KB
Description
RL78/I1B microcontrollers adapt various electricity meter metrologies for different regulations by country and realize efficient power measurement by the combination of low active current 96uA/MHz, standby current 0.66uA (Halt mode with 32kHz oscillator and RTC backup on), 24-bit ΔΣA/D converter, phase adjustment circuits and high pass filter. CPU clock frequency can be minimized, taking advantage of the efficient power measurement features, which include the low power ΔΣ A/D converter 0.53mA/ch. RL78/I1B microcontrollers have a +/- 1% high-accuracy high-speed on-chip oscillator with +/-0.05% frequency correction function. The benefit of the accurate on-chip oscillator keeps the system robust even when the external oscillator is stopped.
Parameters
| Attributes | Value |
|---|---|
| Program Memory (KB) | 64, 128 |
| Data Flash (KB) | 0 |
| RAM (KB) | 6, 8 |
| Carrier Type | Full Carton (Tray), Full Tray (Tray), Tape & Reel |
| Supply Voltage (V) | 1.9 - 5.5 |
| I/O Ports | 53, 69 |
| Temp. Range (°C) | Ta = -40 to +85 |
| Operating Freq (Max) (MHz) | 24 |
| USB FS (host ch/device ch) | ( 0 / 0 ) |
| SCI or UART (ch) | 3 |
| SPI (ch) | 1 |
| I2C (#) | 3 |
| CAN (ch) | 0 |
| CAN-FD (ch) | 0 |
| Wireless | No |
| LIN (#) | 1 |
| 16-Bit Timer (ch) (#) | 8 |
| 12-Bit A/D Converter (ch) | 0 |
| 10-Bit A/D Converter (ch) | 4, 6 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 3, 4 |
| 12-Bit D/A Converter (ch) | 0 |
| 10-Bit D/A Converter (ch) (#) | 0 |
| 8-Bit D/A Converter (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Segment LCD Controller | Yes |
| Security & Encryption | No |
Application Block Diagrams
| 1-Phase Static Meter Low-power 1-phase static meter optimized for basic electronic metering needs. | |
| Contactless IR Thermometer Contactless IR thermometer features a low‑power MCU, precision ADC, charger, and display. | |
| Smart 1-Ph E-Meter Flexible energy metering system with wired and wireless communications, tamper detection, and isolation support. |
Applied Filters: