Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Input voltage 4.3V to 13.5V
  • Input voltage monitoring
  • Buck converter with output current regulation
    • Output current 2.5A
    • ±5% current regulation accuracy
    • Selectable switching frequency
  • Fault detection (VIN and VBAT monitoring)
  • Safety timer
  • Junction temperature monitoring
  • -40 °C to +85 °C temperature range
  • Package: WLCSP-30 (0.4mm pitch)

Description

The DA9155M offers a small solution that can be easily added on to existing main charger circuit designs and solves the heat dissipation problem created when the rapid charging feature is adopted in a system. It is compatible to all rapid charging technologies. DA9155M is added in parallel with the main battery charger to solve the thermal issue.

DA9155M features a buck converter capable of 2.5A constant output current with an accuracy of ±5%. Current sensing is performed with a fully integrated circuit. The peak efficiency of the buck converter is 92%.

Benefits

  • Heat dissipation problem solved
  • Compatible with any rapid charging technology
  • Compatible with all inductor-based chargers
  • Dynamic current balancing between main and companion charger
  • Adds 11W of charging power

Applications

  • Smartphones
  • Tablets
  • Battery packs
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) Free
DA9155M-02U72NRNDN/AOut of Stock30-WLCSP30#Tape & Reel1Yes

Renesas Boards & Kits

Support Communities

  1. DA9155M Evaluation kit

    Hello, How could I acquire a DA9155M evaluation kit?

    Nov 2, 2018
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?