ルネサスのキーテクノロジーにつきましては、以下の一覧をご覧ください。

ドキュメント

RL78 Quick Solutions

The easy-to-build RL78 Quick Solutions feature Renesas' ultra-low power RL78 MCUs and analog devices. These solutions showcase device combinations that improve design performance and power efficiency to support your product development.

ツール&リソース

Matter
Build the Future of Smart Home with Matter using Renesas Connectivity Products
LoRa® Technology
説明

LoRa®-based solutions for low power consumption and easy design

Intellectual Property (IP)
プログラマブル・デジアナ混載、ASICおよびIP製品
説明

CPU cores, timer IP for motor applications, USB cores, and SRAM

GaN Power Solutions
説明

Controllers and drivers designed to harness the advantages of GaN FETs

ルネサスのプロセス技術

PR40

PR40 is an advanced complementary bipolar process on bonded-SOI substrates that is used to optimize performance for high voltage precision analog applications.

R3™ Modulation

Renesas R3 technology combines the best features of fixed-frequency PWM and hysteretic PWM while eliminating many of their shortcomings.

R4™ Control Loop

R4 modulation technology provides a compensation-free control loop that eliminates external compensation resistors and capacitors.

R5 Modulation

Renesas R5 controller technology is a proprietary modulation technique that offers the fastest response to changing output load conditions.