Description
The RAA462113FYL is an 8M BSI CMOS image sensor for security applications. The sensor features High Dynamic Range (HDR) and Phase Detection Autofocus Assist (PDAF Assist) functions for performance at high contrast and variable ranges; it supports both MIPI-CSI2 or SLVS output formats, with support to 60fps (12-bit digital output).
Applied Filters: