Features
- CPU:Dual Cortex-A7 (500MHz), Cortex-M3(125MHz)
- Voltage: 3V for IO, 1.15V for CPU
- Package: 324 pin LFBGA (15 x15mm, 0.8 pitch), 400 pin LFBGA (17 x17mm, 0.8 pitch)
- Memory: SRAM 2MB with ECC
- DDR: DDR2/3
- Ethernet port: max 5
- Independent GMAC: max 2 (IEEE1588 Compliant)
- PRP/HSR option: Available
- Security option: Available
- Others: PLL, RTC
Description
RZ/N1D is a scalable and proven ARM®-based microprocessor that can be used in a variety of applications with the Cortex®-A7 Dual core and a high-speed, high-capacity memory interface. It is implemented Max Five Ethernet ports and the latest redundancy protocol, so it is optimized especially for industrial network equipment such as PLC and network switch.
Applied Filters:
Filters
Software & Tools
Sample Code
Simulation Models
The RZ/N1D solution kit is an all-in-the-box package for fast evaluation and rapid prototyping of multiple industrial Ethernet protocols.
RZ/N1 is a family of scalable Arm® based industrial Ethernet switches. The performant Arm® Cortex®-A7 CPU on board, makes them an ideal choice for building Programmable Logic Controllers (PLC), industrial switches, gateways or operator terminals. Due to the unique combination of hardware and software, developers can easily exchange various industrial Ethernet protocols and focus only on developing the application software.
RZ/N1 is a family of scalable Arm® based industrial Ethernet switches. The performant Arm® Cortex®-A7 CPU on board, makes them an ideal choice for building Programmable Logic Controllers (PLC), industrial switches, gateways or operator terminals.
Due to the unique combination of hardware and software, developers can easily exchange various industrial Ethernet protocols and focus only on developing the application software.