Skip to main content
View
View
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Provider

Description

Wide Dynamic Range (WDR) is a technology used to retouch/correct SDR images in high-contrast scenes, without generating blackouts and whiteouts. Since the dynamic range of a standard camera is limited, it is hard for one to capture high-contrast scenes properly, resulting in overexposure or underexposure. TMC has developed a unique WDR technology to provide images that are easy to detect even with a general "object recognition algorithm“, compatible with RZ/G microprocessors.

Image
TMC WDR Converter SW

Features

  • TMC’s original WDR engine improves the appearance of SDR images.
  • TMC’s original WDR engine uses a fast-operating algorithm that does not interfere with the operation of other applications and therefore is ideal as a pre-process for object recognition by AI.
  • Available with a configuration compatible with Gstreamer.

Comparison

Applications

  • Surveillance cameras
  • Door phones
  • Home security
  • Inspection machines