Wireless LAN expansion board package for Renesas Starter Kit is suitable for evaluation for wireless LAN module that has SDIO connection. This kit can use function of wireless LAN module that has SDIO connection to connect to CPU board included into the Renesas Starter Kit for RX231 (and others) that has SDHI (SD Host Interface) function.

Image
board-pkg1-en-zh

Available for all RX MCUs RSK supporting SDHI

Ordering Information

Product Name Type Status
Wireless LAN expansion board package for RSK (includes Wireless LAN module (eWBC)) RTK0ZZZZZZP00000BR#WS Special Delivery in supported

*Please contact your local Renesas Electronics sales offices or distributors for details as to purchasing, obtaining
   the software stack, and supporting other SDIO wireless LAN module and TCP/IP protocol stack.

Software Stack

Image
 rtk0zzzzzzp00000br-software-stack1-en-zh

Software Information

Software stack Product page
Renesas TCP/IP TCP/IP protocol stack [M3S-T4-Tiny] for RX Family
SDIO/WiFi Driver Please contact your local Renesas Electronics sales offices or distributors .
SDHI Module
TSIP Module Trusted Secure IP Driver
Other FIT Modules RX Driver Package

Inquiries for wireless LAN module unit

Silicon Technology m.suzuki@si-tech.co.jp

Features

  • Suitable for evaluation for SDIO wireless LAN module that was difficult to build evaluation environment.
  • TCP/IP protocol stack (Embedded TCP/IP M3S-T4-Tiny) has already been integrated, and the function check was complete.
  • No need to pay for software.
  • Wireless LAN module unit is Radio Law-certified (TELEC, JAPAN).
  • Easy implementation to the host board, wireless LAN module unit has 14 pin connector.

Software & Tool Pages

Title Type Description Company
RX Driver Package Software Package Device driver set for the RX Family (including major middleware). Target devices : RX130, RX23W, RX231, RX24U, RX64M, RX65N, RX66T, RX71M, RX72M etc.
Renesas
SD Card Driver for RX Family SD Card SD Card Driver for RX Family (SDHI)
Renesas
TCP/IP protocol stack [M3S-T4-Tiny] for RX Family Protocol Stack Ultracompact TCP/IP protocol stack (high-speed version) for RX
Renesas
Trusted Secure IP Driver Security / Crypto Trusted Secure IP driver software: this software supports AES with 128- and 256-bit keys), AES-GCM, AES-CMAC, and random number generation. Safely executes AES key management, secure updating of firmware, and secure booting at high speeds. Renesas