The QS34XVH245 HotSwitch is a high bandwidth 32-bit bus switch with very low ON resistance, resulting in under 250ps propagation delay through the switch. The switches can be turned ON under the control of individual LVTTL-compatible Output Enable (OEx) signals for bidirectional data flow with no added delay or ground bounce. The combination of near-zero propagation delay, high OFF impedance, and over-voltage tolerance makes the QS34XVH245 ideal for high performance communications applications. The QS34XVH245 operates from -40C to +85C.

Features

  • N channel FET switches with no parasitic diode to VCC – Isolation under power-off conditions – No DC path to VCC or GND – 5V tolerant in OFF and ON state
  • 5V tolerant I/Os
  • Low RON , 4 ohm typical
  • Flat RON characteristics over operating range
  • Rail-to-rail switching 0 - 5V
  • Bidirectional dataflow with near-zero delay: no added ground bounce
  • Excellent RON matching between channels
  • VCC operation: 2.3V to 3.6V
  • High bandwidth - up to 500MHz
  • LVTTL-compatible control Inputs
  • Undershoot Clamp Diodes on all switch and control Inputs
  • Low I/O capacitance, 4pF typical
  • Available in 80-pin QVSOP package

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Active QVSOP 80 C Yes Tube
Availability
Active QVSOP 80 C Yes Reel
Availability

Documentation & Downloads

Title language Type Format File Size Date
Datasheets & Errata
QS34XVH245 Datasheet Datasheet PDF 327 KB
Errata LEN-08-01 Errata PDF 65 KB
Application Notes & White Papers
AN-20: Board Assembly for 0.4mm Pin Surface Mounts Application Note PDF 62 KB
PCNs & PDNs
PCN# : A1908-02 Adding SPEL India and Greatek Taiwan as Qualified Assembly Facilities Product Change Notice PDF 157 KB
PCN# : A1301-01 Gold to Copper Wire Product Change Notice PDF 99 KB
PCN#: A-0410-02, Change IDT marking logo with new IDT gridless w Product Change Notice PDF 24 KB
PCN# : A-0605-04 UNISEM-Malaysia as Alternate Assembly Facility for QVSOP Packages Product Change Notice PDF 102 KB
PCN# A-0508-02: OSET Alternate Assembly Location for Green Product Change Notice PDF 18 KB
PCN# A-0504-02R2: Assembly Transfer IDT-Manila to OSE-Ph Product Change Notice PDF 38 KB
PCN#A-0504-02R1: Assembly Transfer IDT-Manila to OSE-Ph Product Change Notice PDF 16 KB
PCN#: A-0504-02, Transfer assembly facility IDT-Manila to OSE-Ph Product Change Notice PDF 47 KB
PCN#: TB-0504-01, Transfer Test & Backend from IDT-Manila to IDT Product Change Notice PDF 35 KB
PCN#:A-0312-01, new mold compound material - G600 Product Change Notice PDF 109 KB
PCN#:A-0312-02, new die attach material - 8290 Product Change Notice PDF 116 KB
PCN # L0306-02 Fab 2 to Fab 4 Transfer Product Change Notice PDF 96 KB
PCN# L0206-11 ICCQ Max Limit Change Product Change Notice PDF 9 KB
PCN L0105-03: Die Revision Product Change Notice PDF 11 KB
PCN# G0005-01, Laser Top Mark Product Change Notice PDF 24 KB
Downloads
QS34XVH245 IBIS Model Model - IBIS ZIP 9 KB
QS34XVH245 Hspice Model Model - HSPICE ZIP 18 KB