Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • ICS91730 is a Spread Spectrum Clock targeted for Mobile PC and LCD panel applications that generates an EMI-optimized clock signal (EMI peak reduction of 7-14 dB on 3rd-19th harmonics) through use of Spread Spectrum techniques.
  • ICS91730 focuses on the lower input frequency range of 14.318 to 80.00 MHz with a spread modulation of 20kHz to 40kHz.
  • Supply Voltages: VDD = 3.3V ±0.3V
  • Frequency range: 14.318 MHz 80 MHz
  • Cyc to Cyc jitter: <150ps
  • Output duty cycle 45-55%
  • 0°C to +85°C operation
  • 8-pin SOIC
  • Reference input

Description

LOW EMI, SPREAD MODULATING, CLOCK GENERATOR

Applied Filters: