Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Low EMI,Spread Modulating,Clock Generator

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC
Pkg. Code:DCG8
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 1.5
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)0
Qty. per Carrier (#)97
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
Advanced FeaturesSpread Spectrum, Reference Output
C-C Jitter Max P-P (ps)150
C-C Jitter Typ P-P (ps)50
Core Voltage (V)3.3
Feedback InputNo
Input Freq (MHz)14.318 - 80
Input TypeLVCMOS
Inputs (#)1
Length (mm)4.9
MOQ194
Output Banks (#)2
Output Freq Range (MHz)14.318 - 80
Output TypeLVCMOS
Output Voltage (V)3.3
Outputs (#)2
Package Area (mm²)19.1
Pitch (mm)1.27
Pkg. Dimensions (mm)4.9 x 3.9 x 1.5
Pkg. TypeSOIC
Product CategorySpread-Spectrum Clocks
Prog. ClockNo
Prog. InterfaceI2C
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Tape & ReelNo
Thickness (mm)1.5
Width (mm)3.9

Description

LOW EMI, SPREAD MODULATING, CLOCK GENERATOR