Skip to main content

Features

  • PCIe Gen 1–7 CC compliant
  • PCIe Gen 1–7 SRIS compliant
  • Supports PCIe SRnS clocking
  • Direct connection to 100Ω (xx42) or 85Ω (xx52) transmission lines; saves 16 resistors compared to standard PCIe devices
  • Spread spectrum tolerant; allows reduction of EMI
  • Selectable asynchronous or glitch-free switching; allows the mux to be selected at power up even if both inputs are not running, then transition to glitch-free switching mode
  • Easy AC coupling to other logic families, see application note AN-891.
  • Space saving 4mm × 4mm 24-VFQFPN; minimal board space

Description

The 9DML04 devices are 3.3V members of Renesas' full-featured PCIe family. The 9DML04 supports PCIe Gen 1–7 Common Clocked (CC), Separate Reference no Spread (SRnS), and Separate Reference Independent Spread (SRIS) architectures. The part provides a choice of asynchronous and glitch-free switching modes and offers a choice of integrated output terminations providing direct connection to 85Ω or 100Ω transmission lines. The 9DML04P1 can be factory programmed with a user-defined power-up default SMBus configuration.

For information regarding evaluation boards and material, please contact your local sales representative.

Parameters

Attributes Value
Temp. Range (°C) -40 to 85°C

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
VFQFPN 4.0 x 4.0 x 0.9 24 0.5

Applications

  • Servers
  • ATE
  • Storage
  • Master/Slave applications

Applied Filters: