DDR Zero Delay Clock Buffer
Features
- Low skew, low jitter PLL clock driver
- Max frequency supported = 266MHz (DDR 533)
- I2C for functional and output control
- Feedback pins for input to output synchronization
- Spread Spectrum tolerant inputs
- 3.3V tolerant CLK_INT input