Mass flow controllers measure the mass and flow rate of a fluid, as well as control the flow rate. These are used for gas control of semiconductor manufacturing equipment and burners. The RX72M 32-bit microcontroller (MCU) has a large amount of built-in memory and EtherCAT and control area network (CAN) interfaces. With this reference design, the system control and industrial network can be controlled with one chip.

System Benefits

  • The RX72M MCU has an EtherCAT slave controller and CAN, and supports industrial networks
  • Provides industrial network solutions, including EtherCAT and DeviceNet sample software
System Block Diagram

Mass Flow Controller

Winning Combinations

Renesas’ complementary product portfolios of Analog + Power + Embedded Processing work together to deliver comprehensive solutions to our customers. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

See the benefits immediately with our “Winning Combinations” solutions