Overview
Description
The ZL2102DEMO1Z demonstration platform allows for a quick evaluation of the highly configurable ZL2102 digital power regulator's performance and features in either stand-alone mode or via the SMBus™ interface using Renesas' PowerNavigator GUI software.
The ZL2102 is an innovative power conversion and management IC that combines an integrated synchronous step-down DC/DC converter with key power and fault management functions in a small package, resulting in a flexible and integrated solution.
Features
- Small, compact design
- SMBus™ control interface
- VIN range of 7.5V to 14V
- VOUT adjustable from 0.6V to 3.6V
- Convenient power connection
- On-board enable switch
- Power-good indicator
- Interconnectivity with other Renesas demo boards
Applications
Design & Development
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.