ISL29101IROZ-EVALZ, ISL29102IROZ-EVALZ & ISL29112IROZ-EVALZ

Low-Light Optimized Analog Output Sensors Evaluation Boards

Description

The ISL29101, ISL29102 and ISL29112 are low-light optimized analog output sensors. In normal operation, these sensor devices are intended to be mounted behind a smoked glass/plastic bezel, which normally significantly attenuates received light. The ISL29101 and ISL29102 typically saturate at full scale with an incident illumination of around 10,000 Lux. However, the ISL29112 has a range up to 100Lux, which is a lower than normal indoor ambient light condition (2k to 10kLux).

The ISL291xxIROZ-EVALZ evaluation boards are RoHS-compliant and are prepared to speed up part evaluation. The devices and the evaluation boards work from a 3V supply.

Key Features

  • Low supply current
  • 100kΩ output scaling resistor
  • Fast response time
  • Close to human eye response
  • Good IR rejection
  • Internal temperature compensation
  • Operating temperature range -40 °C to +85 °C
  • Pb-free (RoHS compliant)

Applications

  • Display and keypad dimming for:
    • Mobile devices: wearables, smartphones, PDAs, GPS
    • Computing devices: notebooks, PCs, MacBooks, tablets
    • Consumer devices: LCD-TVs, digital cameras
  • Industrial, home automation and medical light sensing

ISL29101IROZ-EVALZ Ambient Light Photo Detect IC Eval Board

ISL29101IROZ-EVALZ Evaluation Board Schematic

Related Products

ISL29101
ISL29102
ISL29112

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL29112IROZ-EVALZ Mass Production Renesas $55.56 1 4 Mouser -
ISL29102IROZ-EVALZ Mass Production Renesas $165.00 1 1 Digi-Key -
2 Mouser
ISL29101IROZ-EVALZ Mass Production Renesas $165.00 1 0 Contato Distribuidor -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.