ISL28148EVAL1Z, ISL28158EVAL1Z

Single Precision Rail-to-Rail Input-Output (RRIO) Low Input Bias Current Op Amps Evaluation Boards

Description

The ISL28148EVAL1Z and ISL28158EVAL1Z evaluation boards are design platforms containing all the circuitry needed to characterize critical performance parameters of the ISL28148 and ISL28158 operational amplifiers, using a variety of user-defined test circuits.

The ISL28148 high-speed operational amplifier features low power consumption, while the ISL28158 operational amplifier features ultra-low power consumption. All op amps have rail-to-rail output drive capability and are designed to operate with a single lithium cell or two NiCd batteries.

Key Features

  • Operates from a single supply, +2.4VDC to +5.5VDC or from split supplies, ±1.2VDC to ±2.75V
  • Configured for a single op amp connected for differential input with a closed loop gain of 10
  • Contains a single external reference voltage (VREF) pin and provisions for a user-selectable voltage divider (filter included)

Applications

  • 4mA to 20mA current loops
  • Medical devices
  • Sensor amplifiers
  • ADC buffers
  • DAC output amplifiers

ISL281x8EVAL1Z Precision Op Amp Eval Boards

ISL281x8EVAL1Z Evaluation Boards

Related Products

ISL28148
ISL28158

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL28158EVAL1Z Mass Production Renesas call 1 3 Mouser -
ISL28148EVAL1Z Mass Production Renesas $66.00 1 0 Contato Distribuidor -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.