Skip to main content

Features

  • Two High-Speed General-Purpose Analog Comparators (ACMPxH)
  • Two Low-Power General-Purpose Analog Comparators (ACMPxL)
  • Two Voltage References (Vref)
    • Two Vref Outputs
  • Fifteen Combination Function Macrocells
    • Three Selectable DFF/Latch or 2-bit LUTs
    • One Selectable Programmable Pattern Generator or 2-bit LUT
    • Nine Selectable DFF/Latch or 3-bit LUTs
    • One Selectable Pipe Delay or Ripple Counter or 3-bit LUT
    • One Selectable DFF/Latch or 4-bit LUTs
  • Eight Multi-Function Macrocells
    • Seven Selectable DFF/Latch or 3-bit LUTs + 8-bit Delay/Counters
    • One Selectable DFF/Latch or 4-bit LUT + 16-bit Delay/Counter
  • Serial Communications: I2C Protocol Interface
  • Programmable Delay with Edge Detector Output
  • Deglitch Filter or Edge Detector
  • Three Oscillators (OSC)
    • 2.048kHz Oscillator
    • 2.048MHz Oscillator
    • 25MHz Oscillator
  • Analog Temperature Sensor
  • Power-On Reset (POR)
  • Read Back Protection (Read Lock)
  • Power Supply: 2.5V (±8%) to 5V (±10%)
  • Ambient Operating Temperature Range: -40°C to 125°C
  • RoHS-Compliant/Halogen-Free
  • Available Package: 14-pin LQFN, 3.0mm x 3.1mm x 0.75mm, 0.65mm pitch
  • AEC-Q100 (TA = -40°C to +125°C) Qualified

Description

The SLG46857-A provides a small, low-power component for commonly used mixed-signal functions. Users create their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG46857-A. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.

Parameters

AttributesValue
GPIOs (#)12
LUTs (Max) (#)23
DFF (Max) (#)21
ACMP Channels (#)4
CNT/DLY (Max) (#)8
# of Programable Delays (#)1
Pipe Delay16-stage
InterfaceI2C
Oscillator TypeRC OSC, LF OSC, Ring OSC
Temperature Sensor (ch) (#)1
Automotive RatingAEC-Q100 (Grade 1)
Temp. Range (°C)-40 to +125°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
LQFN3.0 x 3.014

Applications

  • Infotainment
  • E/E Architecture
  • Powertrain
  • xEV
  • Chassis/Body Electronics

Applied Filters: