Skip to main content

Overview

Description

Flexible output current capabilities are key to address modern multi-core SoC solutions with a variety of different skews. The P9148 distributed power units (DPU) operate as additional phases to the P9180A and P9145 PMICs to increase the output current of the solution. The device works as a controlled current source fully controlled by the host PMIC. Multiple P9148 devices may be used in parallel to provide additional current to the load. A high-speed proprietary interface between the P9180A, P9145, and P9148 provides control and feedback information. The device seamlessly integrates into the PMIC ecosystem and is flexible and transparent to the user. P9148 has been designed for systems with single 5V supply available and supports additional features compared to the P9147 (optional thermal limit warning flag, load current monitor, and automatic load-balancing among phases).

Features

  • Single 4.5V to 8.4V  input voltage range
  • Output voltage controlled by host PMIC  (P9180A / P9145)
  • Up to 6A peak output current per device/phase
  • 2.0MHz switching frequency, internal PWM generation
  • Support automatic phase-shedding, PFM and LDO modes
  • Simple 2-wire interface for device configuration, control, and status exchange to the host PMIC
  • Automatic detection by Host PMIC
  • No analog feedback to PMIC required
  • Thermal limit warning flag and load current monitor capability optional
  • Automatic load-balancing and heat re-distribution among phases optional
  • Digital modulation and ML-based error correction
  • Industrial temperature range of -40 °C to +85 °C
  • 12-lead 3mm x 4mm DFN (NRG12)

Comparison

Applications

Documentation

Type Title Date
Datasheet Log in to Download PDF 764 KB
Product Change Notice PDF 771 KB
Application Note Log in to Download PDF 428 KB 简体中文
3 items

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: