Skip to main content
Renesas Electronics Corporation

Function Comparison Table

Common specifications to all products (see individual product pages for capacity and number of channels)

Group nameUSBCANOther functionsDriver / middleware support
ChannelEnd pointsSpeedChannelCAN
type
RZ/A2Mhost/function:
2 channels
16HS/FS/LS2chCAN-FD
(ISO11898-1(CD 2014) compliant)
10/100Mbps
Ethernet
List

RZ/A1H

host/function:
2 channels
16HS/FS/LS5chRS-CAN
(ISO 11898-1 compliant)
10/100Mbps
Ethernet
Ethernet AVB
List

RZ/A1M

host/function:
2 channels
16HS/FS/LS5chRS-CAN
(ISO 11898-1 compliant)
10/100Mbps
Ethernet
Ethernet AVB
List
RZ/A1LU host/function:
2 channels
16HS/FS/LS2chRS-CAN
(ISO 11898-1 compliant)
10/100Mbps
Ethernet
Ethernet AVB
List

RZ/A1L

host/function:
2 channels
16HS/FS/LS2chRS-CAN
(ISO 11898-1 compliant)
10/100Mbps
Ethernet
List
RZ/A1LChost/function:
2 channels
16HS/FS/LS2chRS-CAN
(ISO11898-1 compliant)
10/100Mbps
Ethernet
List

RZ/T1

host/function:
1 channel
10HS/FS2chRS-CAN
(ISO 11898-1 compliant)
Built-in R-IN engine—