The RH850/F1L is a product line in Renesas' RH850/F1x series of single-chip microcontrollers designed for automotive body applications. The embedded flash memory will range from 256KB to 2MB and packages will be covered from a small package 48-pin to 176-pin.

Features

  • CPU: G3K core, Max. 80MHz
  • Voltage: 3V to 5.5V
  • Package: 48 to 176-pin LFQFP
  • Memory: SRAM Max. 192KB, Program Flash Max. 2MB
  • Timer: 32-bit Timer (ch) x 8, 16-bit Timer (ch) x 48, Watchdog Timer (ch) x 2, Timer for OS x 1ch
  • PWM: PWM Output x 72, 3-phase PWM Output Function
  • Analog function: 10-bit A/D Converter (ch) x 4, 12-bit A/D Converter (ch) x 91
  • On-chip Oscillator Freq. (MHz): 8MHz, Low Speed: 240kHz
  • Others: PLL, RTC, Power-On Reset, Low Voltage Detection

Documentation & Downloads

Title language Type Format File Size Date
User Guides & Manuals
RH850/F1x RH850/R1x 100pin Piggyback Board User's Manual Manual PDF 2.11 MB
Application Notes & White Papers
LIN Controller Usage: Applications and Frequently Asked Questions Application Note PDF 1.03 MB
Security-Conscious Debugging Methods for RH850 Devices (Main-Core Debugging) 日本語 Application Note PDF 1.17 MB
CAN Controller Usage: Applications and Frequently Asked Questions Application Note PDF 1.81 MB
RH850/F1KM-S1 - Field Oriented Motor Control on a RH850/F1KM-S1 Starterkit V3 Application Note PDF 1.87 MB
RH850/F1x Series F1Kx Migration Information v3.00 Application Note PDF 5.34 MB
RH850/F1L, F1M, F1H A/D Converter Equivalent Input Circuit Application Note PDF 345 KB
CAN Communication Time Measurement Solution (E2 Emulator, CS+) 日本語 Application Note PDF 2.09 MB
RH850/F1Kx Series Hardware Design Guide Application Note PDF 1.55 MB
RH850/F1K Series Hardware Design Guide Application Note PDF 530 KB
RH850/F1x Series Hardware Design Guide Application Note PDF 1.19 MB
RH850/F1x Low-Power Operations Application Note PDF 2.61 MB
RH850/F1x PWM Output/Diagnostic Application Note PDF 3.07 MB
RV40F DataFlash Usage Application Note PDF 271 KB
Using GHS Compiler with RH850 Application Note PDF 410 KB
PCNs & PDNs
Unification of a JEDEC tray and a embossed carrier tape for LQFP package (Additional Information & Correction) 日本語 Product Change Notice PDF 4.86 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package ( PC-WRP-A001B/E ) 日本語 Product Change Notice PDF 3.74 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package ( PC-WRP-A001A/E ) 日本語 Product Change Notice PDF 1.46 MB
Downloads
[Evaluation Software] CS+ for CC V8.05.00 (Single Download) 日本語 Evaluation Software ZIP 719.07 MB
CS+ for CC common program V8.05.00 日本語 Upgrade - IDE ZIP 243.98 MB
Differential update program V8.05.00 for CS+ for CC common program V8.02.00 or later 日本語 Upgrade - IDE ZIP 80.87 MB
RH850 Compiler CC-RH V2.03.00 日本語 Upgrade - Compiler ZIP 16.50 MB
CS+ Device Information for RH850 V8.04.01 日本語 Upgrade - IDE ZIP 89.87 MB
e² studio 2020-10 Linux Host 日本語 Upgrade - IDE ZIP 570.25 MB
e² studio 2020-10 installer for Windows 日本語 Upgrade - IDE ZIP 1,616.95 MB
Parameter File for RH850/F1x series: PR5-RH850F1X V1.12 日本語 Upgrade - Programmer ZIP 111 KB
CS+ QE V9.04.00 日本語 Upgrade - IDE ZIP 4.02 MB
CS+ for CC Emulator Utilities V1.03.00 日本語 Upgrade - IDE ZIP 14.18 MB
CS+ Device Information for RH850 V8.04.00 日本語 Upgrade - IDE ZIP 89.88 MB
e² studio 2020-04 installer (Offline installer) 日本語 Upgrade - IDE ZIP 1,264.29 MB
e² studio V7.8.0 installer (Offline installer) 日本語 Upgrade - IDE ZIP 1,396.59 MB
Update Manager V2.03.01 日本語 Upgrade - IDE ZIP 3.44 MB
RH850 Compiler CC-RH V2.02.00 日本語 Upgrade - Compiler EXE 16.82 MB
CS+ Utilities V3.05.00 日本語 Upgrade - IDE EXE 3.62 MB
Parameter File for RH850/F1x series: PR5-RH850F1X V1.11 日本語 Upgrade - Programmer ZIP 111 KB
Programming GUI for PG-FP5 V2.17 日本語 Upgrade - Programmer ZIP 56.45 MB
Firmware for PG-FP5 V2.17 日本語 Upgrade - Programmer ZIP 289 KB
USB Driver for Renesas MCU Tools(E2,E2 Lite,IE850,IE850A,PG-FP5) V2.77.00(for 32-bit version of Windows OS) 日本語 Upgrade - IDE ZIP 3.09 MB
USB Driver for Renesas MCU Tools V2.77.00 (for 64-bit version of Windows OS) 日本語 Upgrade - IDE ZIP 3.25 MB
e² studio 6.3.0 installer (Offline installer) 日本語 Upgrade - IDE EXE 952.89 MB
[Trial Software] RI850V4 V2.01.01 Real-time OS for RH850 Family 日本語 Upgrade - OS ZIP 17.03 MB
Software for Floating License Management V1.00.00 日本語 Upgrade - Compiler EXE 134.85 MB
Parameter File for RH850 Family: RH850 V1.01 日本語 Upgrade - Programmer ZIP 6 KB
e² studio 4.0.0.26 installer (Offline installer) (revf) 日本語 Upgrade - IDE EXE 726.31 MB
Programming GUI for PG-FP5 V2.13 日本語 Upgrade - Programmer EXE 58.78 MB
USB Driver for Renesas E-Series V1.01.00 日本語 Upgrade - IDE EXE 5.82 MB
E1, E20 Self-Checking Program V.1.01.00 日本語 Software EXE 1.50 MB
FPGA data for PG-FP5 V4 日本語 Upgrade - Programmer ZIP 162 KB
Tool News
[Note] C Compiler Package for RH850 Family (No.30-33) 日本語 Tool News - Note PDF 290 KB
[Upgraded to version] e² studio 2021-01 日本語 Tool News - Release PDF 159 KB
[Upgrade to revision] C Compiler Package for RH850 Family V2.03.00 日本語 Tool News - Release PDF 153 KB
[Upgrade to revision] Programming GUI for PG-FP6 Flash Memory Programmer (FP6 Terminal) V1.05.01 日本語 Tool News - Release PDF 57 KB
[Upgrade to revision] Renesas Flash Programmer V3.08.01 日本語 Tool News - Release PDF 81 KB
[Upgrade to revision] CS+ Integrated Development Environment V8.05.00 日本語 Tool News - Release PDF 144 KB
[Featured Tool] Reduce the Program Data Size with Ease! Introducing Half-Precision Floating-Point Feature in Renesas Compiler Professional Edition 日本語 Tool News - Featured Tool PDF 327 KB
[Notification] Flash Programmer Survey Invitation 日本語 Tool News - Notification PDF 29 KB
[Upgrade to revision] CS+ Device Information for RH850 V8.04.01 日本語 Tool News - Release PDF 92 KB
[Upgrade to revision] Programming GUI for PG-FP6 Flash Memory Programmer (FP6 Terminal) V1.05.00 日本語 Tool News - Release PDF 72 KB
[Upgraded to version] e² studio 2020-10 日本語 Tool News - Release PDF 160 KB
[Upgrade to revision] Renesas Flash Programmer V3.08.00 日本語 Tool News - Release PDF 83 KB
[Featured Tool] Improved debugging efficiency for the RX and RL78 families Introducing external trigger I/O function of the E2 emulator 日本語 Tool News - Featured Tool PDF 247 KB
[Upgraded to version] e² studio 2020-07 日本語 Tool News - Release PDF 159 KB
[Upgrade to revision] Renesas Flash Programmer V3.06.02 日本語 Tool News - Release PDF 80 KB
[Upgrade to revision] Programming GUI for PG-FP6 Flash Memory Programmer (FP6 Terminal) V1.04.02 日本語 Tool News - Release PDF 74 KB
[Upgrade to revision] CS+ Integrated Development Environment V8.04.00 日本語 Tool News - Release PDF 491 KB
[Notes] Smart Configurator for RH850 日本語 Tool News - Note PDF 132 KB
[Notes] Smart Configurator for RH850 日本語 Tool News - Note PDF 177 KB
[Notes] CS+ Code Generator for RH850, AP4 Coding Assistance Tool for RH850 日本語 Tool News - Note PDF 122 KB
[Notes] Smart Configurator for RH850 日本語 Tool News - Note PDF 136 KB
[Notes] Smart Configurator for RH850 日本語 Tool News - Note PDF 127 KB
[Notes] RH850 Smart Configurator 日本語 Tool News - Note PDF 188 KB
[Notes] PG-FP6/PG-FP5 Flash Memory Programmer, Renesas Flash Programmer 日本語 Tool News - Note PDF 118 KB
[Notes] PG-FP6 Flash Memory Programmer 日本語 Tool News - Note PDF 115 KB
[Notes] AP4 Coding Assistance Tool for RH850 日本語 Tool News - Note PDF 98 KB
[Notes] CS+ Integrated Development Environment 日本語 Tool News - Note PDF 127 KB
[Upgrade to revision] Device Information (Managed by CS+) for RH850 Family V6.00.01 日本語 Tool News - Release PDF 170 KB
[Notification] Isolator for E1 Emulator Compatible with E2 Emulator and E2 Emulator Lite 日本語 Tool News - Notification PDF 147 KB
[Notification] Immediately Debugging a Problem with the Power Supplied! E2 Emulator Providing Hot Plug Debugging 日本語 Tool News - Notification PDF 300 KB
[Notification] Renesas Flash Programmer Command-Line Option Function that is Effective for Programming of Renesas MCU Containing Flash Memory 日本語 Tool News - Notification PDF 185 KB
[Notification] E2 Emulator, a High-Performance On-Chip Debugging Emulator for R-Car D1 with ARM® Cortex®-A7 and RH850 Family 日本語 Tool News - Featured Tool PDF 239 KB
[New release] The E2 Emulator, a New On-Chip Debugging Emulator 日本語 Tool News - Release PDF 128 KB
[Upgrade to revision] CS+ Utilities for the Real-time Operating Systems (RI850V4 V2, RI600V4, RI78V4 V2, and RI600PX) 日本語 Tool News - Release PDF 190 KB
Other
GHS Multi Operating Precautions Release Note PDF 250 KB
Product Scout Automotive Brochure PDF 3.25 MB
[Flyer] E2Emulator[RTE0T00020KCE00000R] 日本語, 简体中文 Flyer PDF 381 KB
Renesas Software and Tools Flash Memory Programmer PG-FP6 日本語, 简体中文 Flyer PDF 417 KB
Semiconductor Package Mount Manual 日本語, 简体中文 Other PDF 10.28 MB
Semiconductor Reliability Handbook 日本語 Other PDF 14.70 MB
CHASSIS AND SAFETY APPLICATIONS Flyer PDF 900 KB
BODY CONTROL APPLICATIONS Flyer PDF 596 KB
Safety and Security Support Program for Automotive 日本語 Brochure PDF 372 KB
QFN Mounting Manual 日本語, 简体中文 Other PDF 3.19 MB
Microcontroller solutions for Flyer PDF 2.01 MB

Software & Tool Pages

Title Type Description Company
Data Flash Libraries Self Programming Library (Flash Library) Libraries for the reprogramming of data flash memory, including EEPROM emulation libraries for the data areas of RL78-family products Renesas
Code Flash Libraries (Flash Self Programming Libraries) Self Programming Library (Flash Library) Libraries for the reprogramming of code area flash memory, including EEPROM emulation libraries for the code areas of 78K-family products Renesas
RI850V4 V2 Real-time OS for RH850 Family ITRON OS μITRON4.0 Specification real-time OS for RH850 Family [Required IDE : CS+]
Renesas
C Compiler Package for RH850 Family Compiler/Assembler C Compiler and IDE for RH850 Family [IDE: CS+]
Renesas
E2 emulator [RTE0T00020KCE00000R] Emulator On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX] Renesas
CS+ IDE and Coding Tool Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] Important: CS+ is not generally promoted to U.S. and European customers. Renesas
Debugging MCU Boards Other Emulators and Options The debugging MCU board is a board to enable the in-circuit connection of an emulator with the user's system and allows you to use more enhanced debugging functions. The applicable debugging functions vary depending on the MCU type. Renesas
PG-FP6 Programmer (Unit/SW) Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C] Renesas
Renesas Flash Programmer (Programming GUI) Programmer (Unit/SW) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78KR, 78K0] Renesas
Simulator for CS+ of RH850 Family Simulator Simulator for CS+ of RH850 Family [Support IDE : CS+] (Note: This product is included in Compiler Package and is not available separately.)
Renesas

Boards & Kits

Part Number Title Type Company
RH850/F1x-176pin-Piggyback-Board Renesas Piggyback Evaluation Board for RH850/F1x (176 pin package) Starter Renesas