The RH850/F1K is one group of single-chip microcontrollers in the RH850/F1x series which is designed for automotive electrical body applications. While it achieves low power consumption, the internal flash memory ranges from 768KB to 2MB and the package covers a wide range from 100 to 176 pins. Also, a CAN FD interface has been added and the CPU operating frequency operates at up to 120MHz. Design resources are available here to help you get your design to market as quickly as possible. Design resources are available here to help you get your design to market as quickly as possible.
Documents
We have placed all related primary documentation on this page such as user's guides, application notes and collateral. In addition, there are links to Functional Safety and Security documentation requests which can be released under NDA.
User Manuals
- RH850/F1K Group User's Manual: Hardware (PDF | English, 日本語)
- RH850/F1K, RH850/F1KM User's Manual: Hardware_Addendum for Additional Products rev1.00 (PDF)
- RH850/F1K User's Manual: Flash Hardware Interface (PDF)
- RH850/G3KH User's Manual: Software (PDF | English, 日本語)
Collateral Materials
- RH850/F1Kx Introduction v110 (PDF | English, 日本語)
Application Notes
- RH850/F1K - Getting Started (PDF)
- RH850/F1Kx Hardware Design Guide (PDF)
- RH850/F1x Low-Power Operations (PDF)
- RH850/F1x PWM Output/Diagnostic (PDF)
- RH850/F1x Series F1Kx Migration Information v3.10 (PDF)
- PCB-Design for Improved EMC (PDF)
- CAN Controller Usage: Applications and Frequently Asked Questions Rev.2.03 (PDF)
- LIN Controller Usage: Applications and Frequently Asked Questions Rev.2.01 (PDF)
- Using GHS Compiler with RH850 (PDF)
Functional Safety
Security
- F1K ICUSE User's Manual
- Basic Security User's Manual
- Secure Watchdog Timer User's Manual
Hardware Tools
In the Hardware Tools section, we provide links to the MCU starter kits. The starter kit is a fully self-contained hardware and software tool for evaluating microcontroller features and performance and can be used to start development. It includes the Renesas E1 on-chip debugger, access to all I/O pins and serial interfaces such as RS-232, LIN, and CAN FD. The starter kit is the fastest way to get the hardware and software needed to begin development right away. We provide links to the user's manual and software as well as a link to purchase.
Starter Kits
Starter Kit | Description | Featured Documents | Ordering |
---|---|---|---|
Y-ASK-RH850F1K-V3 | The RH850/F1K Starter Kit serves as a simple and easy to use platform for evaluating the features and performance of Renesas Electronics' 32-bit RH850/F1K microcontrollers.
|
![]() archive Software Package |
Buy |
Programming Tools
We also offer a newer and faster emulator for separate purchase. While there is a debugger included in the starter kit, we offer the option here to purchase the newer and faster E2 emulator/debugger for programming and debugging RH850 F1Kx devices.
In addition to a hardware emulator/debugger, we also offer the Renesas Flash Programmer for free download. The Flash programmer contains a simple-to-use graphical user interface which is ideal for first-time developers.
Programming Tools | Description | Featured Documents | Ordering |
---|---|---|---|
E2 Emulator | On-chip debugging emulator for RH850 family and RL78 family. Also available as a flash memory programmer. | ![]() |
Contact Us |
Renesas Flash Programmer (Programming GUI) |
The Renesas Flash Programmer provides usable and functional support for programming the on-chip flash memory of Renesas microcontrollers in each phase of development and mass production.
|
![]() |
Free Download |
Software Tools
In the Software Tools section, we have many resources to assist with your MCU project.
For your compiler toolchain needs, we recommend Green Hills and IAR Systems. We provide links to these partner sites which allow you to start your design without delay.
In addition, we offer libraries for programming both the code flash and data flash memories of the RH850 F1Kx microcontroller. These libraries provide an interface to the code and data flash for memory operations such as erasing, programming, blank checking, and more.
And for designs that require AUTOSAR compliance, we offer AUTOSAR 4.2.2 MCAL (Microcontroller Abstraction Layer) software. It's absolutely free of charge and offered as-is. This package contains SPAL, COM and TEST driver software.
We also offer driver generation software called AP4. It's available for free download, and it provides support in generating device drivers for peripherals such as timers, UART, A/D, and more. The software and user manuals for AP4 are provided for your convenience.
Compiler Toolchain
Company | Company Logo | Description |
---|---|---|
Green Hills Multi |
Image
![]() |
RH850 Embedded Software Solutions
|
IAR Systems |
Image
![]() |
IAR Embedded Workbench provides extensive support for RH850 devices. IAR Embedded Workbench is a complete set of development tools with leading optimization technology for creating powerful automotive applications. |
Software Libraries
Software Library | Description | Featured Documents | Download |
---|---|---|---|
Code Flash Libraries | Libraries for the reprogramming of code area flash memory, for the code areas of F1Kx products. This free-of-charge software library is for use with user programs that have to rewrite the contents of code flash memory. Self Programming Libraries provide the interface for operations on the code areas of flash memories that MCUs have.
|
![]() |
archiveLibrary |
Data Flash Libraries | Libraries for the reprogramming of data area flash memory, for the data areas of F1Kx products. This free-of-charge software library is for use with user programs that have to rewrite the contents of data flash memory. Data Flash Libraries provide the interface for operations on the areas of data flash memories that MCUs have.
|
![]() |
archiveLibrary |
MCAL Software
Software | Description | Download |
---|---|---|
DaVinci Configurator | DaVinci Configurator for Renesas MCAL | archive Software |
Renesas MCAL | Renesas' MCAL (Microcontroller Abstraction Layer) software drivers can be obtained as a stand-alone software package. This package includes SPAL, COM and TEST drivers based on AR4.2.2.
|
archive Software |
Software Tools
Software | Description | Featured Documents | Download |
---|---|---|---|
AP4 | The AP4 is a software tool for automatically generating control programs (device driver programs) for peripheral modules (timers, UART, A/D, etc.) in accordance with user settings via a GUI. | ![]() |
archive Software |
E-Learning
In this section, we provide links to instructional videos, workshops, and other introductory materials.
- RH850/F1K Workshop (ZIP)
- RH850/F1x - MCU tool workshop (PDF)
Support
In case you still can't find what you're looking for, we provide links to Frequently Asked Questions and Forums as well as support links to send an inquiry to a Renesas expert about our RH850 F1Kx products.

Forum
Browse material, post questions and join moderated discussion related to Renesas products.
Third-Party Support
We have an extensive list of software ecosystem partners, and we provide links to these partners. These are the experts who can help you get your design to market as fast and as reliably as possible.
Company | Description | |
---|---|---|
Image
![]() |
The MICROSAR evaluation package includes the Vector basic software according to AUTOSAR Classic as well as all necessary software tools. |
Image
![]() |
Image
![]() |
The EB tresos solution for RH850/F1Kx includes EB's basic software for Classic AUTOSAR ECUs, an integrated OS and MCAL as well as an easy-to-use tool set to configure and generate the software components. |
Image
![]() |
Image
![]() |
Tata Elxsi supports Renesas customers during their development by providing MCAL service and support, including:
|
Image
![]() |