The H8SX/1653 Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.

Applications

  • Home Appliance

Documentation & Downloads

Title language Type Format File Size Date
User Guides & Manuals
RX Development Environment Migration Guide Migration from H8C Family to RX Family (Compiler ed.) (High-performance Embedded Workshop and H8C to CS+ and CC-RX) 日本語 Guide PDF 413 KB
Real-time OS RI600/4 for RX600 Series Application Note: Application Transition Guide (from HI1000/4 to RI600/4) Guide PDF 371 KB
RX Compiler Application Notes: 4-Sample Project RX Migration Guide: H8 Edition 日本語 Guide PDF 890 KB
H8SX Family Software Manual 日本語 Manual PDF 11.37 MB
H8SX/1653 Group Hardware Manual 日本語 Manual PDF 5.24 MB
Application Notes & White Papers
RX Family, SH Family, H8SX Family Points of Difference between RCAN-ET (SH Family, H8SXFamily) and CAN (RX Family) 日本語 Application Note PDF 361 KB
Compiler Package Application Note: The application guide of Call Walker 日本語 Application Note PDF 243 KB
High-performance Embedded Workshop Application Note: Real-time OS aware debugging 日本語 Application Note PDF 750 KB
DMAC Normal Mode Transfer Application Note PDF 92 KB
Using a Timer-Generated Clock Signal to Drive SCI Transmission and Reception: Polling Volume Application Note PDF 164 KB
Using a Timer-Generated Clock Signal to Drive SCI Transmission and Reception: Interrupt Volume Application Note PDF 209 KB
Using a Timer-Generated Clock Signal to Drive SCI Transmission and Reception: DMAC Volume Application Note PDF 252 KB
0.18-um Flash Memory Reprogramming in the User Boot Mode Application Note PDF 309 KB
0.18-um Flash Memory Reprogramming in the User Program Mode Application Note PDF 323 KB
DTC Data Transfer Initiated by IRQ Interrupt (REJ05B0789-0100) 日本語 Application Note PDF 199 KB
Outputting Two Groups of 4-Bit Signals 日本語 Application Note PDF 172 KB
H8S H8/300 Series C/C++ Compiler Package Application Note Application Note PDF 5.27 MB
HI Series RTOS Application Note Application Note PDF 3.03 MB
High-performance Embedded Workshop Tcl/Tk Application Note Application Note PDF 1.43 MB
W/L Size Immediate Abbreviation 日本語 Application Note PDF 147 KB
PCNs & PDNs
Unification of a JEDEC tray and a embossed carrier tape for LQFP package (Additional Information & Correction) 日本語 Product Change Notice PDF 4.86 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package ( PC-WRP-A001B/E ) 日本語 Product Change Notice PDF 3.74 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package ( PC-WRP-A001A/E ) 日本語 Product Change Notice PDF 1.46 MB
Downloads
- Sample codes for RX Compiler Package Application Notes: Sample Project RX Migration Guide, H8 Edition 日本語 Sample Code ZIP 74 KB
- DMAC Normal Mode Transfer - Sample Code Sample Code ZIP 386 KB
- Using a Timer-Generated Clock Signal to Drive SCI Transmission and Reception: Polling Volume - Sample Code Sample Code ZIP 351 KB
- Using a Timer-Generated Clock Signal to Drive SCI Transmission and Reception: Interrupt Volume - Sample Code Sample Code ZIP 427 KB
- Using a Timer-Generated Clock Signal to Drive SCI Transmission and Reception: DMAC Volume - Sample Code Sample Code ZIP 429 KB
- 0.18-μm Flash Memory Reprogramming in the User Boot Mode Sample Code ZIP 288 KB
- 0.18-μm Flash Memory Reprogramming in the User Program Mode Sample Code ZIP 299 KB
- DTC Data Transfer Initiated by IRQ Interrupt - Sample Code Sample Code ZIP 179 KB
- シリアルインタフェースを使用した応用例(UARTモード) - Sample Code (rjj05b0789) Sample Code ZIP 401 KB
- Outputting Two Groups of 4-Bit Signals - Sample Code Sample Code ZIP 156 KB
- タイマTIOの応用例(ノイズ処理入力モード) - Sample Code (rjj05b0785) Sample Code ZIP 354 KB
- W/L Size Immediate Abbreviation - Sample Code Sample Code ZIP 438 KB
- 角速度センサジャイロスター接続例 - Sample Code (rjj06b0189) Sample Code ZIP 397 KB
Tool News
[Notes] C/C++ Compiler Package for H8SX, H8S, and H8 Families 日本語 Tool News - Note PDF 178 KB
[Notes] High-performance Embedded Workshop Integrated Development Environment 日本語 Tool News - Note PDF 98 KB
Other
Semiconductor Package Mount Manual 日本語, 简体中文 Other PDF 10.28 MB
Semiconductor Reliability Handbook 日本語 Other PDF 14.70 MB
QFN Mounting Manual 日本語, 简体中文 Other PDF 3.19 MB
Renesas Microcomputer H8SX Family Selection Guide 日本語 Brochure PDF 1.01 MB
Renesas MCUs H8S Family H8SX Family Brochure PDF 6.35 MB
Renesas MCUs H8SX Family Brochure PDF 3.40 MB
Renesas Semiconductor Lead-Free Packages Brochure PDF 1.32 MB

Software & Tool Pages

Title Type Description Company
SPI Serial EEPROM Driver Serial Memory Device Drivers for SPI Bus Serial EEPROM R1EX25xxx Series and HN58X25xxx Series Renesas
USB Drivers USB Device drivers for USB communication using USB interface with built-in microcomputer and USB ASSP Renesas
FAT File System File System FAT file system, Original file system
Renesas
HI1000/4 Real-time OS for H8SX, H8S Family ITRON OS μITRON4.0 Specification real-time OS for H8SX, H8S Family [Required IDE :High-performance Embedded Workshop]
Renesas
C/C++ Compiler Package for H8SX, H8S, H8 Family Compiler/Assembler C/C++ Compiler package for H8SX, H8S and H8 families. Simulator debugger and High-performance Embedded Workshop included.
Renesas
MISRA C Rule Checker SQMlint Compiler/Assembler MISRA C Rule Checker (option)
Renesas
E10A-USB HS0005KCU01H for H-UDI Interface Emulator E10A-USB emulator not supporting AUD trace function. Renesas
E10A-USB HS0005KCU02H for AUD Trace Function Emulator E10A-USB emulator supporting AUD trace function. Renesas
High-performance Embedded Workshop IDE and Coding Tool Renesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
Renesas
Flash Development Toolkit (Programming GUI) Programmer (Unit/SW) Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740] Renesas
Simulator Debugger for H8SX, H8S, and H8 Families Simulator Simulator debugger for the H8,H8S, H8SX family [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and is not available separately.)
Renesas