Skip to main content
Renesas Electronics Corporation

Features

  • Low ON resistance: rDS(ON) = 5 ohm
  • Fast transition time: tTRAN = 6ns
  • Wide bandwidth: 700MHz (-3dB point)
  • Crosstalk: -110dB at 50KHz, -68dB at 5MHz, -66dB at 30MHz
  • Off-isolation: -90dB at 50KHz, -60dB at 5MHz, -50dB at 30MHz
  • Single 5V supply
  • Can be used as multiplexer or demultiplexer
  • TTL-compatible control inputs
  • Ultra-low quiescent current: 3 uA
  • Available in 16 pin QSOP package

Description

The QS4A210 is a high-performance CMOS two-channel SP4T multiplexer/ demultiplexer with individual enables. The QS4A210 with 700MHz bandwidth makes it ideal for high-performance video signal switching, audio signal switching, and telecom routing applications. Low power dissipation makes this device ideal for battery operated and remote instrumentation applications. The QS4A210 operates at -40C to +85C.

Applied Filters: