Overview
Renesas transistor-output general-purpose photocouplers (optocouplers) offer high isolation voltage, operate reliably at elevated temperatures, and meet multiple international safety standards.
Product Portfolio
Compare All ProductsAC input/Darlington output photocouplers that contain two GaAs infrared light emitting diodes connected in inverse-parallel.
AC input photocouplers that contain GaAs infrared LEDs and an NPN silicon phototransistor.
DC input/Darlington output photocouplers that contain a GaAs infrared LED and an NPN silicon Darlington connected phototransistor.
DC input photocouplers that contain a GaAs infrared LED and an NPN silicon phototransistor.
High collector-to-emitter voltage photocouplers with GaAs IR LED and NPN silicon Darlington phototransistor.
Low input current photocouplers that contain a GaAs or an AlGaAs infrared LED and an NPN silicon phototransistor.
Resources
Brochure
Brochure
Application Note
Brochure