Skip to main content

Features

  • 16:1 single-ended multiplexer
  • Nominal output impedance: 20? (VDD = 3.3V)
  • Maximum output frequency: 250MHz
  • Propagation delay: 2.7ns (maximum)
  • Full 3.3V or 2.5V supply modes
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) packages

Description

The 850S1061I is a low skew16:1 Single-ended Clock Multiplexer and is a member of the HiPerClockS™ family of High Performance Clock Solutions from IDT. The 850S1061I has 16 selectable single-ended clock inputs and 1 single-ended clock output. The device operates up to 250MHz and is packaged in a 24 TSSOP package.

Applied Filters: