Skip to main content

Overview

Description

The 853S013I is a low skew, high performance dual 1-to-3 Differential-to-2.5V, 3.3V LVPECL/ ECL Fanout Buffer. The 853S013I operates with a positive or negative power supply at 2.5V or 3.3V. Guaranteed output and part-to-part skew characteristics make the 853S013I ideal for those clock distribution applications demanding well defined performance and repeatability.

Features

  • Two differential LVPECL/ECL bank outputs
  • Two differential LVPECL clock input pairs
  • PCLKx, nPCLKx pairs can accept the following differential input levels: LVPECL, LVDS, CML, SSTL
  • Output frequency: 2GHz (maximum)
  • Translates any single-ended input signal to LVPECL levels with resistor bias on nPCLKx input
  • Bank skew: 60ps (maximum)
  • Part-to-part skew: 190ps (maximum)
  • Propagation delay: 460ps (maximum)
  • Additive phase jitter, RMS: 0.05ps (typical)
  • LVPECL mode operating voltage supply range: VCC = 2.375V to 3.8V, VEE = 0V
  • ECL mode operating voltage supply range: VCC = 0V, VEE = -3.8V to -2.375V
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - IBIS ZIP 76 KB
1 item

Product Options

Applied Filters: