Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Low Skew,Dual,1-to-3,Differential-to-2.5V,3.3V LVPECL/ECL Fanout Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC
Pkg. Code:PSG20
Lead Count (#):20
Pkg. Dimensions (mm):12.8 x 7.6 x 2.34
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)20
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)1000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Additive Phase Jitter Typ RMS (fs)50
Additive Phase Jitter Typ RMS (ps)0.05
Adjustable PhaseNo
Channels (#)2
Core Voltage (V)2.5V, 3.3V
FunctionBuffer
Input Freq (MHz)2000
Input TypeCML, LVDS, LVPECL, SSTL
Inputs (#)2
Length (mm)12.8
MOQ1000
Output Banks (#)2
Output Freq Range (MHz)2000
Output Skew (ps)60
Output TypeLVPECL, ECL
Output Voltage (V)2.5V, 3.3V
Outputs (#)6
Package Area (mm²)97.3
Pitch (mm)1.27
Pkg. Dimensions (mm)12.8 x 7.6 x 2.34
Pkg. TypeSOIC
Product CategoryClock Buffers & Drivers, RF Buffers
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)2.5 - 2.5, 3.3 - 3.3
Tape & ReelYes
Thickness (mm)2.34
Width (mm)7.6

Description

The 853S013I is a low skew, high performance dual 1-to-3 Differential-to-2.5V, 3.3V LVPECL/ ECL Fanout Buffer. The 853S013I operates with a positive or negative power supply at 2.5V or 3.3V. Guaranteed output and part-to-part skew characteristics make the 853S013I ideal for those clock distribution applications demanding well defined performance and repeatability.