The 85352I is a 12 bit, 2-to-1 LVPECL Clock Buffer. Individual input select controls support independent multiplexer operation from a common clock input source. Clock inputs accept most standard differential levels. The 85352I is characterized at full 3.3V or mixed 3.3V core/2.5V output operating supply modes.

Features

  • Twelve, 2-to-1 multiplexers with LVPECL outputs
  • Selectable differential CLKx, nCLKx input pairs
  • CLK, nCLK pair can accept the following differential input levels: LVPECL, LVDS, LVHSTL, HCSL, SSTL
  • Maximum output frequency: 700MHz
  • Individual select control for each multiplexer
  • Select inputs accept LVCMOS / LVTTL levels
  • Propagation delay: 2ns (maximum)
  • Additive Phase Jitter, RMS: 0.21ps (typical), 3.3V
  • Full 3.3V or mixed 3.3V core/2.5V output supply
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
85352AYILF
Active PTQFP 48 I Yes Tray
Availability
85352AYILFT
Active PTQFP 48 I Yes Reel
Availability

Documentation & Downloads

Title language Type Format File Size Date
Datasheets & Errata
85352 Data Sheet Datasheet PDF 709 KB
Application Notes & White Papers
AN-828 Termination - LVPECL Application Note PDF 322 KB
AN-844 Termination - AC Coupling Clock Receivers Application Note PDF 170 KB
AN-842 Thermal Considerations in Package Design and Selection Application Note PDF 495 KB
AN-840 Jitter Specifications for Timing Signals Application Note PDF 442 KB
AN-833 Differential Input Self Oscillation Prevention Application Note PDF 180 KB
AN-834 Hot-Swap Recommendations Application Note PDF 153 KB
AN-836 Differential Input to Accept Single-ended Levels Application Note PDF 120 KB
AN-835 Differential Input with VCMR being VIH Referenced Application Note PDF 160 KB
AN-827 Application Relevance of Clock Jitter Application Note PDF 1.15 MB
AN-815 Understanding Jitter Units Application Note PDF 565 KB
AN-805 Recommended Ferrite Beads Application Note PDF 121 KB
PCNs & PDNs
PDN# : CQ-19-01(R1) Quarterly Market Declined PDN Product Discontinuation Notice PDF 1014 KB
PDN# : CQ-19-01 Quarterly Market Declined PDN Product Discontinuation Notice PDF 537 KB
PCN# : A1709-02 Add alternate assembly at OSET and Convert to Copper Wire Product Change Notice PDF 35 KB
PCN# : A1402-02 Alternate Assembly Locations Product Change Notice PDF 34 KB
Downloads
85352I IBIS Model Model - IBIS ZIP 70 KB
Other
Clock Distribution Overview 日本語 Overview PDF 217 KB
IDT Clock Generation Overview 日本語 Overview PDF 1.83 MB