Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Packaged in 28-pin SSOP (150 mil body)
  • Pb (lead) free package, RoHS compliant
  • General purpose programmable divider
  • Supports 673 PLL Building Block
  • User determines the divide by setting input pins
  • Pull-ups on all select inputs
  • Includes one 7-bit Divider for OUTA
  • Includes one 9-bit Divider and one selectable Post Divider for OUTB
  • Industrial temperature range available
  • 25 mA drive capability at TTL levels
  • Advanced, low power CMOS process
  • Operating voltage of 3.3 V or 5 V

Description

The 674-01 consists of two separate configurable dividers. The A Divider is a 7-bit divider and can divide by 3 to 129. The B Divider consists of a 9-bit divider followed by a post divider. The 9-bit divider can divide by 12 to 519. The post divider has eight settings of 1, 2, 4, 5, 6, 7, 8, and 10; giving a maximum total divide of 5190. The A and B Dividers can be cascaded to give a maximum divide of 669510. The 674-01 supports the 673 PLL Building Block and enables the user to build a full custom PLL synthesizer.

Applied Filters: