Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • 8 - 0.7 V current mode differential HCSL output pairs
  • 1 - 3.3 V LVTTL REF output
  • Pin-to-Pin with 9FG108D
  • Easy upgrade to PCIe Gen3
  • Generates common frequencies from 14.318 MHz or 25 MHz; single part supports multiple applications
  • Provides copy of reference output; eliminates need for additional crystal or oscillator
  • Three spread spectrum modes: -0.5%, +/-0.25%, and off; EMI reduction
  • Unused outputs may be disabled in Hi-Z; save system power
  • Device may be configured by SMBus and/or strap pins; can be used in systems without SMBus
  • Cycle-to-cycle jitter: < 50 ps with 25 MHz input
  • Output-to-output skew: <50 ps
  • Phase jitter: PCIe Gen3 < 1 ps RMS
  • Phase jitter: QPI 9.6GB/s < 0.2 ps RMS
  • 10 ppm synthesis error with 25 MHz input and Spread Off

Description

The 9FG830 is a Frequency Timing Generator that provides 8 HCSL differential output pairs. These outputs support PCI-Express Gen3, and QPI applications. The part supports Spread Spectrum and synthesizes several additional output frequencies from either a 14.31818 MHz crystal, a 25 MHz crystal or reference input clock. The 9FG830 also outputs a copy of the reference clock. Complete control of the device is available via strapping pins or via the SMBus interface.

Applied Filters: