Skip to main content
Renesas Electronics Corporation

Overview

The ISL80113EVAL1Z evaluation board provides a simple platform for evaluating the performance of the ISL80113 ultra-low dropout regulator (LDO). Jumpers are provided to easily set popular output voltages.

The ISL80113 are single-output LDOs specified for 3A of output current and are optimized for less than 2.5V and less output voltage conversions. The ISL8011x supports VIN voltages down to 1V, provided a standard legacy 2.9V or 5.5V is applied on the VBIAS pin. The output voltage is adjustable from 0.8V to 3.3V.

Features

  • Ultra-low dropout: 75mV at 3A, (typ)
  • Excellent VIN PSRR: 70dB at 1kHz (typ)
  • ±1.6% guaranteed VOUT accuracy for -40°C < TJ < +125°C
  • Very fast load transient response

Products in the Design

Sample & Buy

ISL80113EVAL1Z