Overview

Description

Using the green energy of solar to charge a battery is a very popular application. Solar cells produce a challenge, however, due to the wide variability of the output voltage depending upon the amount of solar energy directed at the panel, temperature and the load on the panel. This solution helps overcome these challenges while protecting and maximizing battery life.

System Benefits:

  • MPPT Algorithm maximizes power usage from solar panel
  • Buck-boost architecture charges the battery even when the solar panel's voltage is below the battery voltage
  • Programmable charge rates to support various modes such as fast-charge and trickle-charge
  • Up to 60V input and adjustable output voltage of 0.8V to 60V
  • Monitors battery status and protects battery from damage caused by over-charging

Applications

Applications

  • Dock-side charger for boating
  • Battery maintenance/trickle charge
  • Charging at any remote location without AC power
Image
Lab on the Cloud

Lab on the Cloud

Renesas' Lab on the Cloud is an online environment where Renesas solutions, including popular evaluation boards, winning combinations and software, are hosted in a remote lab that customers access and test online.

MPPT Based Solar Battery Charger

Solar battery charger with operating range of 8V to 40V, supporting 12V lead acid battery for output currents up to 7A.

Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations